Image of 813C 4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle
Image of 813C 4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle
play
Image of 813C 4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle
Image of 813C 4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle

4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle

OR

Brand: Raco

Catalog ID: 813C

Collection name: C3 Crushed Corner Covers®

4 in. Square Cover, Exposed Work, 2.625 in. dia. 30-60A Receptacle

Product details

CrushCorner

General

Catalog Number

813C

EU RoHS Indicator

Yes

Material

813C

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999882

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.34 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Media

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation