


Brand: Raco
Catalog ID: 813C

Catalog Number
813C
Material
Steel
Paintable/Stainable
No
Product Family
4 in. Square Exposed Work/Surface Covers
Product Type
Cover
Size
4 in
Type
Exposed Cover
UPC
050169999882
Cubic Capacity
6.5 cu.in
Dimensions
0.563 in x 4.125 in x 4.125 in
Height
4.125 in
Length
0.563 in
Raised Height
0.5 in
Size
4 in
Weight
0.34 lb
Width
4.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3780