4 in. Square Cover, Exposed Work, Duplex/1.62 in. dia. 20A Twist Lock Receptacle
Image of 831C 4 in. Square Cover, Exposed Work, Duplex/1.62 in. dia. 20A Twist Lock Receptacle

4 in. Square Cover, Exposed Work, Duplex/1.62 in. dia. 20A Twist Lock Receptacle

Brand: Raco

Catalog ID: 831C

4 in. Square Cover, Exposed Work, Duplex/1.62 in. dia. 20A Twist Lock Receptacle

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

831C

EU RoHS Indicator

Yes

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999943

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Weight

0.422 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780