4 in. Square Cover, Exposed Work, Raised 1/2 in., 2-GFCI
Image of 809C 4 in. Square Cover, Exposed Work, Raised 1/2 in., 2-GFCI

4 in. Square Cover, Exposed Work, Raised 1/2 in., 2-GFCI

Brand: Raco

Catalog ID: 809C

4 in. Square Cover, Exposed Work, Raised 1/2 in., 2-GFCI

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners (2) Two or more device attachment screws (3) A lockwasher or equivalent
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Application

RACO® surface covers are used to support switches or receptacles in areas where the box is surface mounted or positioned in exposed work applications

Catalog Number

809C

EU RoHS Indicator

Yes

Material

Steel

Size

4 in

Type

Exposed Cover

UPC

050169999844

Dimensions

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3780