Image of 8752 4 in. Square Cover, Flat, Blank
Buy America(n) Qualified

4 in. Square Cover, Flat, Blank

Brand: Raco

Catalog ID: 8752

4 in. Square Cover, Flat, Blank

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Duplex and Toggle Switch adapter plates provide flexibility during cover installation
  • Durable pre galvanized steel construction
  • 7.3 cu. in. capacity

General

Catalog Number

8752

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Size

4 in

Type

Flat Cover

UPC

050169007525

Dimensions

Dimensions

0.063 in x 4.06 in x 4.06 in

Height

4.06 in

Length

0.063 in

Size

4 in

Weight

0.283 lb

Width

4.06 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

5600