Image of 8753 4 in. Square Cover, Flat with 1/2 in. center KO
Image of 8753 4 in. Square Cover, Flat with 1/2 in. center KO
play
360 View
Image of 8753 4 in. Square Cover, Flat with 1/2 in. center KO
+2
Image of 8753 4 in. Square Cover, Flat with 1/2 in. center KO
Buy America(n) Qualified

4 in. Square Cover, Flat with 1/2 in. center KO

Brand: Raco

Catalog ID: 8753

4 in. Square Cover, Flat with 1/2 in. center KO

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 3/4 in. raised
  • Drawn steel construction
  • Accepts voltage partition, cat # 981

Product details

General

Catalog Number

8753

EU RoHS Indicator

Contact Manufacturer

Material

8753

Paintable/Stainable

No

Size

4 in

Type

Flat Cover

UPC

050169007532

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.286 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

5600

Resources and downloads

Media

360 View