4 in. Square Cover, Flat with 1/2 in. center KO
Image of 8753-5 4 in. Square Cover, Flat with 1/2 in. center KO

4 in. Square Cover, Flat with 1/2 in. center KO

Brand: Raco

Catalog ID: 8753-5

4 in. Square Cover, Flat with 1/2 in. center KO

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 3/4 in. raised
  • Drawn steel construction
  • Accepts voltage partition, cat # 981

General

Catalog Number

8753-5

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Size

4 in

Type

Flat Cover

UPC

050169875353

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Size

4 in

Weight

0.287 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

6600