Image of 754 4 in. Square Cover, Flat with 3/4 in. center KO
Image of 754 4 in. Square Cover, Flat with 3/4 in. center KO
Buy America(n) Qualified

4 in. Square Cover, Flat with 3/4 in. center KO

Brand: Raco

Catalog ID: 754

4 in. Square Cover, Flat with 3/4 in. center KO

Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Application

RACO® covers are used to close an outlet box

Catalog Number

754

Material

754

Size

4 in

Type

Flat Cover

UPC

050169007549

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.281 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

5600

Resources and downloads