


Brand: Raco
Catalog ID: 758
Application
Raised fixture covers are used where fixtures will be installed
Catalog Number
758
Material
Steel
Product Type
Cover
Size
4 in
Type
Fixture Cover
UPC
050169007587
Dimensions
1.25 in x 4 in x 4 in
Height
4 in
Length
1.25 in
Size
4 in
Weight
0.36 lb
Width
4 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3150