Image of 758 4 in. Square Cover, Raised, 1-1/4 in. Open, Ears 2-3/4 in. O.C
Image of 758 4 in. Square Cover, Raised, 1-1/4 in. Open, Ears 2-3/4 in. O.C
play
360 View
Buy America(n) Qualified

4 in. Square Cover, Raised, 1-1/4 in. Open, Ears 2-3/4 in. O.C

OR

Brand: Raco

Catalog ID: 758

4 in. Square Cover, Raised, 1-1/4 in. Open, Ears 2-3/4 in. O.C

Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Application

Raised fixture covers are used where fixtures will be installed

Catalog Number

758

Material

758

Size

4 in

Type

Fixture Cover

UPC

050169007587

Dimensions

Dimensions

1.25 in x 4 in x 4 in

Height

4 in

Length

1.25 in

Weight

0.36 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3150

Resources and downloads

Media

360 View