4 in. Square Cover, Raised, 1 in. Open, Ears 2-3/4 in. O.C
Image of 757 4 in. Square Cover, Raised, 1 in. Open, Ears 2-3/4 in. O.C
Buy America(n) Qualified

4 in. Square Cover, Raised, 1 in. Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 757

4 in. Square Cover, Raised, 1 in. Open, Ears 2-3/4 in. O.C

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Includes required hardware for mounting the receptacle
  • Used to cover one receptacle, 2.55 in. Dia
  • 6.5 cu. in. capacity
  • Installation instructions on poly bag

General

Catalog Number

757

EU RoHS Indicator

Contact Manufacturer

Material

757

Paintable/Stainable

No

Size

4 in

Type

Fixture Cover

UPC

050169007570

Dimensions

Cubic Capacity

6.8 cu.in

Dimensions

1 in x 4 in x 4 in

Fixture Lbs.

50 lb

Height

4 in

Length

1 in

Raised Height

1 in

Size

4 in

Weight

0.312 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750