Image of 767 4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
Image of 767 4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
play
360 View
Image of 767 4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
Image of 767 4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
Buy America(n) Qualified

4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 767

4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C

  • Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Catalog Number

767

EU RoHS Indicator

Contact Manufacturer

Material

767

Size

4 in

Type

Fixture Cover

UPC

050169907672

Dimensions

Cubic Capacity

3 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.5 in

Weight

0.237 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2024)
  • BABA Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

7350

Resources and downloads

Media

360 View