Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
play
360 View
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Buy America(n) Qualified

4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C

OR

Brand: Raco

Catalog ID: 759

4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Gray color
  • Carpet flange 6-1/2 in. O.D
  • Includes adapter, flange, and cover
  • Mounting hardware and instructions provided

Product details

General

Catalog Number

759

EU RoHS Indicator

Contact Manufacturer

Material

759

Paintable/Stainable

No

Size

4 in

Type

Fixture Cover

UPC

050169007594

Dimensions

Cubic Capacity

5 cu.in

Dimensions

0.75 in x 4 in x 4 in

Fixture Lbs.

50 lb

Height

4 in

Length

0.75 in

Raised Height

0.75 in

Weight

0.268 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

5000

Resources and downloads

Media

360 View