4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates
Image of 808U 4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates
Image of 808U 4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates
play
360 View
Image of 808U 4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates
+4
Image of 808U 4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates

4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates

Brand: Raco

Catalog ID: 808U

4 in. Square Cover, Universal Exposed Work, 1-Device, 3-in-1 Plates

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Drawn construction
  • Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

808U

Material

Steel

Paintable/Stainable

Yes

Product Family

4 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4 in

Type

Exposed Cover

UPC

050169978085

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.562 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.562 in

Size

4 in

Weight

0.392 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3960