Image of 203PL 4 in. Square Electrical Box Extension, 1-1/2 in. Deep with Multiple Knockouts

4 in. Square Electrical Box Extension, 1-1/2 in. Deep with Multiple Knockouts

Brand: Raco

Catalog ID: 203PL

4 in. Square Plenum Box Extension, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. Knockouts

Upgrade your electrical setup with this 4 in. square electrical box extension, designed to enhance space and organization within your wiring systems. This unit is 1-1/2 inches deep and comes equipped with eight 1/2 inch and four 3/4 inch knockouts, providing ample options for cable management and device connectivity. Ideal for accommodating additional wiring or components, this extension is a versatile solution for both new installations and upgrades, ensuring a neat and efficient electrical environment.

  • Multiple Sizes Available:Choose from 4 in. square, 4-11/16 in. square, and 4 in. octagon models
  • Gasketed Covers:Sealed with PVC foam material for enhanced protection
  • Airtight Knockouts:Ensures integrity and maintains a controlled environment
  • Plenum Seal Preservation:Designed without ground screw holes to maintain plenum integrity
  • Durable Material:Constructed from high-quality drawn steel
  • Safety Assurance:UL Listed to meet standard safety requirements.

This 4 in. square electrical box extension is expertly designed with airtight knockouts and PVC foam gasketed covers, ensuring a secure and controlled environment for your electrical installations.

General

Application

Maintain code-compliance in plenum areas with RACO’s airtight Plenum boxes. Gasketed covers and leak-free KO’s meet the most rigid code requirements.

Catalog Number

203PL

Drawn or Welded

Drawn

Knockouts

1/2 in;3/4 in

Size

4 in

Type

Box

UPC

050169994306

Dimensions

Cubic Capacity

21

Depth

1.5 in

Size

4 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

50

Pallet Quantity

2000