Image of 804C 4 in. Square Exposed Work Cover, Blank, No Holes
Image of 804C 4 in. Square Exposed Work Cover, Blank, No Holes
play
3D View
play
360 View
+4

4 in. Square Exposed Work Cover, Blank, No Holes

OR

Brand: Raco

Catalog ID: 804C

Collection name: C3 Crushed Corner Covers®

4 in. Square Exposed Work Cover, Blank, No Holes

  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed

Product details

CrushCorner

General

Catalog Number

804C

EU RoHS Indicator

Yes

Material

804C

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999783

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.422 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Media

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

3D AR Model

360 View