MY LISTS
RACO
Image of 8203 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's
Image of 8203 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's
play
360 View
Image of 8203 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's
+2
Image of 8203 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's
Buy America(n) Qualified

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's

Brand: Raco

Catalog ID: 8203

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's

Extension rings provide additional cubic capicity. May be used an an outlet box fro surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Combination screw heads allow quick installation
  • Drawn construction
  • Eight 1/2 in. knockouts and four 3/4 in. knockouts
  • UL Listed
  • 22.5 cu. in. capacity
  • UPC barcoded

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

8203

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169002032

Wiring System

Conduit

Dimensions

Actual Depth

1.841 in

Cubic Capacity

22.5 cu.in

Depth

1.5 in

Height

4.046 in

Weight

0.43 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1680

Media

360 View