Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
play
360 View
Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
+1
Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
Buy America(n) Qualified

4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's

Brand: Raco

Catalog ID: 207

4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's

Extension rings provide additional cubic capicity. May be used an an outlet box for surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Combination screw heads allow quick installation
  • Welded construction
  • Six 1/2 in. knockouts and six 3/4 in. knockouts
  • UL Listed
  • 30.3 cu. in. capacity

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

207

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169002070

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Weight

0.65 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750

Resources and downloads

Media

360 View