Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
play
360 View
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
+2
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

OR

Brand: Raco

Catalog ID: 239

4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

Use in above-ceiling applications where air-tight enclosures are required. Constructed from 1/16 in. pre-galvanized steel. Ground screw holes are not provided to maintain plenum seal.

  • Drawn construction
  • UL Listed
  • 30.3 cu. in. capacity
  • UPC barcoded

Product details

General

Bracket Type

No Bracket

Catalog Number

239

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

  • Plenum
  • Box

UPC

050169002391

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.828 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750

Resources and downloads

Media

360 View