4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support
Image of 205RAC 4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support
Image of 205RAC 4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support
Buy America(n) Qualified

4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support

Brand: Raco

Catalog ID: 205RAC

4 in. Square RETRO-RING®, Old Work, Used for Life Safety Support

  • RACO® RETRO-RING® works in 3/8 in. to 1-1/2 in. thick wall or ceiling applications
  • Small footprint is covered by most popular life safety devices
  • Steel old work wings allow for secure mounting of box and devices to wall
  • Includes one wall template per carton
  • Steel old work wings allow for secure mounting of box to wall
  • Mounting holes on retro-ring are specific to alarm devices

General

Accessory Type

Box

Catalog Number

205RAC

Product Family

Life Safety Support Products

Product Type

Cover

Series

RETRO-RING® Series

Size

4 in

Type

Mounting Bracket

UPC

050169002056

Dimensions

Dimensions

2 in x 4.88 in x 4.75 in

Height

4.75 in

Length

2 in

Size

4 in

Weight

0.169 lb

Width

4.88 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4760