Brand: Raco
Catalog ID: 204
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.
Accessory Type
Box
Bracket Type
No Bracket
Catalog Number
204
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;3/4 in
Material
Steel
Size
4 in
Type
Extension Ring
UPC
050169002049
Wiring System
Conduit
Actual Depth
1.563 in
Cubic Capacity
22.5 cu.in
Depth
1.5 in
Height
4 in
Weight
0.455 lb
Width
4 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certified Listed
UL Listed
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2750