4 in. Square Two Device Stud Mount Cover Raised, 3/4 in., Drawn
Image of 779B 4 in. Square Two Device Stud Mount Cover Raised, 3/4 in., Drawn

4 in. Square Two Device Stud Mount Cover Raised, 3/4 in., Drawn

Brand: Raco

Catalog ID: 779B

4 in. Square Two Device Stud Mount Cover Raised, 3/4 in., Drawn

  • Rigid bracket design eliminates the need for far-side support
  • Ability to eliminate electrical boxes in low-voltage installations
  • Positive Positing Tabs ensure consistent alignment on stud
  • Mounts quickly and easily to face of stud
  • Acceptable for use in 2-hour fire rated walls

General

Application

RACO Stud-Mount Mud Rings provide secure support for 4 in. square boxes and feature a built-in mud ring.

Catalog Number

779B

Drawn or Welded

Drawn

Fire Resistance

Yes

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

UPC

050169500491

Dimensions

Dimensions

0.938 in x 6.5 in x 4.25 in

Height

4.25 in

Length

0.938 in

Raised Ground

No

Raised Height

0.75 in

Size

4 in

Weight

0.427 lb

Width

6.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1680