Image of 1393 4 in. to 2-1/2 in. Reducing Washer

4 in. to 2-1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1393

4 in. to 2-1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1393

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1393

UPC

050169013939

Dimensions

Dimensions

0.125 in x 4.906 in x 4.906 in

Height

4.906 in

Length

0.125 in

Trade Size

4 in to 2-1/2 in

Weight

0.279 lb

Width

4.906 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3960