Image of 1392 4 in. to 2 in. Reducing Washer
* Representative image
Image of 1392 4 in. to 2 in. Reducing Washer

4 in. to 2 in. Reducing Washer

Brand: Raco

Catalog ID: 1392

4 in. to 2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1392

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1392

UPC

050169013922

Dimensions

Dimensions

0.125 in x 4.906 in x 4.906 in

Height

4.906 in

Length

0.125 in

Trade Size

4 in to 2 in

Weight

0.264 lb

Width

4.906 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3960

Resources and downloads