




Brand: Raco
Catalog ID: 1416USP
Application
Don't sweat it, just split it! RACO's Universal Split Bushing can be installed after wires and cables are pulled. Install on fittings, threaded or unthreaded Rigid/IMC, or EMT conduit. The innovative design lends a quick and easy installation, especially where space is limited.
Catalog Number
1416USP
Material
Polypropylene
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169814161
Dimensions
1.063 in x 4.75 in x 4.625 in
Height
4.625 in
Length
1.063 in
Trade Size
4 in
Weight
0.051 lb
Width
4.75 in
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1750