Image of 867 4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia
Image of 867 4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia
play
360 View
Image of 867 4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia
+2
Image of 867 4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia

Brand: Raco

Catalog ID: 867

4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws

Product details

General

Catalog Number

867

Color

Gray

EU RoHS Indicator

Yes

Material

867

Paintable/Stainable

No

Type

Cover

UPC

050169008676

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.083 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Media

360 View