Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
play
360 View
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
+2
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia

Brand: Raco

Catalog ID: 863

4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Steel cover is 1/16 in. thick
  • Made from zinc, pre-coated, steel
  • Key-hole mounting feature allows for installation of cover without removing the concrete ring screws

Product details

General

Catalog Number

863

Color

Gray

EU RoHS Indicator

Yes

Material

863

Paintable/Stainable

No

Type

Cover

UPC

050169008638

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.086 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Media

360 View