MY LISTS
RACO
Image of 861 4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO
Image of 861 4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO
play
360 View
Image of 861 4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO
+2
Image of 861 4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO

OR

Brand: Raco

Catalog ID: 861

4 in. x 2 in. Handy Box Cover, 1/2 in. Center KO

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Includes required hardware for mounting the receptacle
  • Accepts single 2.625 in. diameter receptacle
  • Installation instructions on polybag
  • 6.5 cu. in. capacity

Product details

General

Catalog Number

861

Color

Gray

EU RoHS Indicator

Yes

Material

861

Paintable/Stainable

No

Type

Cover

UPC

050169008614

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.096 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Media

360 View