Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
play
360 View
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
+2
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, Duplex Receptacle

OR

Brand: Raco

Catalog ID: 864

4 in. x 2 in. Handy Box Cover, Duplex Receptacle

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws

Product details

General

Application

  • RACO® Handy box covers are used to close a Handy Box
  • Covers also may be used as single gang wall plates

Catalog Number

864

EU RoHS Indicator

Yes

Material

864

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169008645

Dimensions

Dimensions

0.22 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.22 in

Weight

0.072 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Media

360 View