Image of 862 4 in. x 2 in. Handy Box Cover, GFCI
Image of 862 4 in. x 2 in. Handy Box Cover, GFCI
play
360 View
Image of 862 4 in. x 2 in. Handy Box Cover, GFCI
+3
Image of 862 4 in. x 2 in. Handy Box Cover, GFCI

4 in. x 2 in. Handy Box Cover, GFCI

Brand: Raco

Catalog ID: 862

4 in. x 2 in. Handy Box Cover, GFCI

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • 8.8 cu. in. capacity
  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

Product details

General

Catalog Number

862

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

862

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Type

Cover

UPC

050169008621

Dimensions

Dimensions

0.49 in x 2.425 in x 4.315 in

Height

4.315 in

Length

0.49 in

Weight

0.075 lb

Width

2.425 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Media

360 View