Image of 862 4 in. x 2 in. Handy Box Cover, GFCI
Image of 862 4 in. x 2 in. Handy Box Cover, GFCI
play
Image of 862 4 in. x 2 in. Handy Box Cover, GFCI
+3
Image of 862 4 in. x 2 in. Handy Box Cover, GFCI

4 in. x 2 in. Handy Box Cover, GFCI

Brand: Raco

Catalog ID: 862

4 in. x 2 in. Handy Box Cover, GFCI

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • 8.8 cu. in. capacity
  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

General

Catalog Number

862

Color

Gray

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Cover

Type

Cover

UPC

050169008621

Dimensions

Dimensions

0.49 in x 2.425 in x 4.315 in

Height

4.315 in

Length

0.49 in

Weight

0.075 lb

Width

2.425 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000