Image of 865 4 in. x 2 in. Handy Box Cover, Toggle Switch
Image of 865 4 in. x 2 in. Handy Box Cover, Toggle Switch
play
360 View
Image of 865 4 in. x 2 in. Handy Box Cover, Toggle Switch
+2
Image of 865 4 in. x 2 in. Handy Box Cover, Toggle Switch
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, Toggle Switch

OR

Brand: Raco

Catalog ID: 865

4 in. x 2 in. Handy Box Cover, Toggle Switch

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Pre-galvanized steel is unpainted
  • No knockouts

Product details

General

Catalog Number

865

Color

Gray

EU RoHS Indicator

Yes

Material

865

Paintable/Stainable

Yes

Type

Cover

UPC

050169008652

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.102 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Media

360 View