4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket
Image of 661SP 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

Brand: Raco

Catalog ID: 661SP

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

  • Drawn pre-galvanized steel
  • 4 in. x 2 in., 1-7/8 in. deep
  • Protects electrical wiring and wiring devices from impact and moisture
  • Designed for use with convenience outlets, switch boxes or small junction boxes
  • Supplied with seven 1/2 in. knockouts with ground screw for installation
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Catalog Number

661SP

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

Wiring System

Conduit

Dimensions

Actual Depth

1.88 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

6.44 in

Raised Ground

Yes

Weight

0.664 lb

Width

2.96 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

18

Packaging Type

No Packaging

Pallet Quantity

1512