Image of 8663 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground
Image of 8663 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground
play
360 View
Image of 8663 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground
+2
Image of 8663 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 8663

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with seven 3/4 in. knockouts
  • 13 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8663

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006634

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.48 lb

Width

2.125 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600

Media

360 View