4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven
Image of 611 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven

Brand: Raco

Catalog ID: 611

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven

  • Made of pre-galvanized steel
  • 4 in. x 2 in., 1-7/8 in. deep
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Popular for exposed work applications (surface mounting may require conduit)
  • Supplied with ten 1/2 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

611

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006115

Wiring System

Conduit

Dimensions

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.473 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000