Image of 666 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground
Image of 666 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 666

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground

  • Constructed of pre-galvanized steel with raised ground
  • 4 in. x 2 in., 1-7/8 in. deep
  • Popular for exposed work applications (surface mounting may require conduit)
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with seven 1/2 in. and one 3/4 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

666

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006665

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.473 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000