Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
play
360 View
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
+1
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

Brand: Raco

Catalog ID: 653

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eight 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

653

Drawn or Welded

Welded

EU RoHS Indicator

Yes

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169006535

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Weight

0.404 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600

Resources and downloads

Media

360 View