4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket
Image of 8671SP 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket

Brand: Raco

Catalog ID: 8671SP

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features
  • Made of pre-galvanized steel
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 16.5 cu. in. capacity
  • Supplied with eight (8) 1/2 in. knockouts

General

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Catalog Number

8671SP

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169976715

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

6.438 in

Raised Ground

No

Weight

0.776 lb

Width

2.9 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

No Packaging

Pallet Quantity

1296