4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, TS Bracket
Image of 8678SP 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, TS Bracket

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 8678SP

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, TS Bracket

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features.
  • 16.5 cu. in. capacity
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Made of pre-galvanized steel
  • UL listed

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

8678SP

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169976784

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

0.707 lb

Width

2.375 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

No Packaging

Pallet Quantity

1500