Image of 8670 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's
Image of 8670 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's
play
360 View
Image of 8670 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's
+2
Image of 8670 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's

Brand: Raco

Catalog ID: 8670

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 2-1/8 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8670

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006702

Wiring System

Conduit

Dimensions

Actual Depth

2.2 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.609 lb

Width

2.11 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2700

Resources and downloads

Media

360 View