Image of 8768AMR 4" Square Adjustable Mud Ring

4" Square Adjustable Mud Ring

Brand: Raco

Catalog ID: 8768AMR

4" Square Adjustable Mud Ring, Single Gang

RACO Adjustable Mud Rings provide job site flexibility when finished wall depths are unkown. Inner ring can be adjusted after drywall is installed to match the depth, saving time for the electrial installer.

  • 1/2" to 1-3/8" adjustability range
  • Available for 4" square, 4-11/16" square, and 3G boxes
  • 1-Gang
  • Depth adjusted by 2 screws located on opposite sides
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damage from router
  • Design allows 2-Gang cover to be installed without removing box screws
  • For use with 2-1/8" deep boxes
  • cULus Listed

General

Catalog Number

8768AMR

Size

4 in

UPC

050169995051

Dimensions

Height

4.2 in

Size

4 in

Weight

0.476 lb

Width

4.2 in

Logistics

Carton Quantity

10

Pallet Quantity

1920