
Brand: Raco
Catalog ID: 998
Accessory Type
Box
Catalog Number
998
Color
Green
EU RoHS Indicator
Contact Manufacturer
Type
Ground Screws
UPC
050169009987
Dimensions
0.795 in x 0.414 in x 0.414 in
Height
0.414 in
Length
0.795 in
Weight
0.006 lb
Width
0.414 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Clam Shell
Pallet Quantity
84000