5-Gang Box Cover, Flat, Blank, for 944 or 954
Image of 847 5-Gang Box Cover, Flat, Blank, for 944 or 954
Image of 847 5-Gang Box Cover, Flat, Blank, for 944 or 954

5-Gang Box Cover, Flat, Blank, for 944 or 954

Brand: Raco

Catalog ID: 847

5-Gang Box Cover, Flat, Blank, for 944 or 954

  • Fits a six gang box
  • Mounting slots allow for ease of installation
  • Flat

General

Catalog Number

847

Color

Gray

Material

Steel

Number of Gang(s)

5-Gang

Paintable/Stainable

No

Product Family

Gang Box Covers

Product Type

Cover

Type

Blank Cover

UPC

050169008478

Dimensions

Dimensions

0.063 in x 12.5 in x 4.5 in

Height

4.5 in

Length

0.063 in

Weight

1.44 lb

Width

12.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

5-Gang

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Packaging Type

No Packaging

Pallet Quantity

588