Image of 2713R 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector

5 in. PUZZLE-PLATE® Series Interlocking Cable Protector

Brand: Raco

Catalog ID: 2713R

Collection name: PUZZLE-PLATE®

5 in. PUZZLE-PLATE® Interlocking Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • 1/2 in. Spikes used to mount to wood stud
  • Wire and cable protection for non-metallic sheathed cable wiring in wood studs
  • Puzzle configuration interlocks two or more plates where additional protection is required. Eliminates gaps in when two or more plates are used
  • Pre-galvanized, 0.051 in. thick steel

General

Accessory Type

Box

Catalog Number

2713R

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2713R

Series

PUZZLE-PLATE® Series

Type

  • Partition
  • Cable Protector Plate

UPC

050169127131

Dimensions

Dimensions

5 in x 1.5 in x 0.063 in

Height

0.063 in

Length

5 in

Weight

0.122 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

14400