MY LISTS
RACO
Image of 2713-9R 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector, Contractor Pack of 100

5 in. PUZZLE-PLATE® Series Interlocking Cable Protector, Contractor Pack of 100

Brand: Raco

Catalog ID: 2713-9R

5 in. PUZZLE-PLATE® Interlocking Cable Protector, Contractor Pack of 100

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • Sold as a contractor pack

General

Application

Protects nonmetallic sheathed cable or raceway type wires running through wood studs from accidental nail, screw, or drill penetration. Also applies to plumbing to protect nonmetallic piping

Catalog Number

2713-9R

Material

2713-9R

Series

PUZZLE-PLATE® Series

UPC

050169927137

Dimensions

Dimensions

0.062 in x 1.500 in x 5.000 in

Height

5 in

Length

0.062 in

Weight

0.131 lb

Width

1.5 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

100