5 in. PUZZLE-PLATE® Series Interlocking Cable Protector
Image of 2713 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector
Image of 2713 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector

5 in. PUZZLE-PLATE® Series Interlocking Cable Protector

Brand: Raco

Catalog ID: 2713

5 in. PUZZLE-PLATE® Interlocking Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection

General

Catalog Number

2713

Conduit Type

Cable Protector Plates

Material

Steel

Product Family

Cable Protection Plates

Product Type

Steel Box Support Products & Accessories

Series

PUZZLE-PLATE® Series

Type

  • Partition
  • Cable Protector Plate

UPC

050169027134

Dimensions

Dimensions

5 in x 1.5 in x 0.051 in

Height

0.051 in

Length

5 in

Weight

0.1 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

14400