Image of 1219 5 in. Rigid/IMC Locknut

5 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1219

5 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1219

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Item Type

4D

Material

Steel

UPC

050169012192

Dimensions

Dimensions

0.394 in x 6.51 in x 6.51 in

Height

6.51 in

Length

0.394 in

Trade Size

5 in

Weight

0.256 lb

Width

6.51 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

8

Minimum Pack Quantity

8

Pallet Quantity

3696