5 in. Round Closure Plate, Blank, Direct Mount to Fixture Box, Off-White
Image of 5653-1 5 in. Round Closure Plate, Blank, Direct Mount to Fixture Box, Off-White

5 in. Round Closure Plate, Blank, Direct Mount to Fixture Box, Off-White

Brand: Raco

Catalog ID: 5653-1

5 in. Round Closure Plate, Blank, Direct Mount to Fixture Box, Off-White

  • Fits 4 in. round box with mounting holes spaced 3-1/2 in. apart
  • 5-1/4 in. round
  • Rugged metallic construction
  • State-of-the-art powder coat paint finish which provides a light texture finish and scratch resistance
  • Not weaatherproof

General

Application

Flat

Catalog Number

5653-1

Color

Off White

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Material Type

Metallic

Paintable/Stainable

No

Size

5 in

Type

Cover

UPC

050169565315

Weather Resistant

Yes

Dimensions

Actual Depth

0.172 in

Cubic Capacity

4.74075 cu.in

Depth

0.172 in

Height

5.25 in

Package Height

5.25 in

Package Length

0.172 in

Package Weight

0.27 lb

Package Width

5.25 in

Size

5 in

Width

5.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

2100

Standard Package

10