Image of 5654-1 5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White
Image of 5654-1 5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White

5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White

Brand: Raco

Catalog ID: 5654-1

5 in. Round Closure Plate, Blank, Fixture Stud and Universal Mount Strap, Off-White

Product details

General

Application

Flat

Catalog Number

5654-1

Color

Off White

Construction

Metallic

Cover Type

Blank/Flat

Material

5654-1

Size

5 in

Type

Cover

UPC

050169565414

Dimensions

Actual Depth

0.172 in

Height

5.25 in

Weight

0.28 lb

Width

5.25 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

2100

Standard Package

10

Resources and downloads