Image of 905SQ 5" Square Box Bracket
Image of 905SQ 5" Square Box Bracket
Image of 905SQ 5" Square Box Bracket
Image of 905SQ 5" Square Box Bracket
Image of 905SQ 5" Square Box Bracket

5" Square Box Bracket

Brand: Raco

Catalog ID: 905SQ

5" Square Box Mounting Bracket

  • Mounts directly to stud or Open Center Bracket
  • Works with 4", 4-11/16" and 5" Boxes and Corresponding Mud Rings
  • Accepts all mud rings and covers including Adjustable and Hinged Adjustable Mud Rings
  • Use with G Series 995 Far Side Support

General

Application

  • Mounts directly to stud or Open Center Bracket
  • Works with 4", 4-11/16" and 5" Boxes and Corresponding Mud Rings

Catalog Number

905SQ

Size

5 in

UPC

050169549056

Dimensions

Dimensions

0.549 in x 6.312 in x 6.124 in

Height

6.124 in

Length

0.549 in

Size

5 in

Weight

0.201 lb

Width

6.312 in

Logistics

Carton Quantity

25

Pallet Quantity

5400